Fallback image
Product Image

Anderson Greenwood Amal LER/LERC/LEF/LEFC End-of-line Deflagration Flame Arrester

Lightweight end-of-line deflagration flame arresters designed to prevent the propagation of a flame with subsonic speed

Principales fonctionnalités

  • Weather cowled or non-cowled model variants available.
  • Fabricated design.
  • Lightweight construction.
  • Advanced crimped stainless steel element construction as standard. Other materials available.
  • Independently tested and certified.
  • Manufactured to ISO 9001:2008