Fallback image
Product Image

Enardo™ SL-2000 Series Emergency Pressure Valve

Enardo™ SL-2000 Series Emergency Relief Vents are designed to provide an opening for storage tanks when exposed to overpressure that are not handled by standard tank vents. These vents provide the capacity to meet API Standard 2000 for emergency venting due to fire exposure when properly sized.

Principales fonctionnalités

  • Advanced seal technology exceeds the most stringent of industrial standards for allowable leakage (0.1 SCFH at 90% set point) and provides excellent set point accuracy
  • Every Enardo SL-2000 Series vent is factory inspected and leak checked and certified
  • Corrosion-resistant coatings are available for even the most corrosive applications
  • Certified flow capacity curves are available for the full product size range