Fisher™ Yarway™ AT-48 Heavy Duty A.T.-Temp Desuperheater
The Fisher Yarway AT-18/28 Heavy Duty A.T.-Temp Desuperheater was specifically developed for use on medium/high pressure steam applications. The fabricated construction makes it easily adaptable to meet various boiler codes and material specifications. The unit can also be used as a liquid into gas injector for which high grade alloy such as stainless steel is often used.
Produits associés