Fallback image
Product Image

Fisher™ 645 Actuator

Fisher 644 and 645 actuators are used to automatically control steam-driven boiler feedwater pumps (reciprocating or turbine). The 644 or 645 actuator, when used in combination with one of several push-down-to-close sliding-stem valves, forms a pump governor. 644 and 645 actuators may also be combined with push-down-to-open valves to be used as relief governors.

Hauptmerkmale

  • Steel and cast iron construction provides long service life.
  • Few moving parts and easy access reduce maintenance and downtime.
  • Spring adjustment is readily accessible without removing any parts.
  • Direct-operated configuration provides fast speed of response.