

NEOTECHA, NTB/NTC GEAR, GEAR TYPE 2 GEAR KIT DN150 / NPS 6 HW 250 mm
Teilenummer: ISV-1186188
Stck.:
GEAR KIT
FIGURE NO./TYPE: - NEOTECHA, NTB/NTC GEAR, GEAR TYPE 2
MODEL: - DN150 / NPS 6
HANDWHEEL SIZE: - HW 250 mm
MTG THREADS/KEYWAYS: - METRIC THREADS
BORE, SHAFT AND KEY SIZE: - NOT APPLICABLE
PCD: - WITHOUT F10 PLATE
WITHOUT STEM ADAPTER
Verwandte Produkte