

PRO GEAR, Q SERIES GEAR KIT Q-32000, RATIO 960:1, ADVANCED W700
Teilenummer: ISV-1017091
Stck.:
GEAR KIT
FIGURE NO./TYPE: - PRO GEAR, Q SERIES
MODEL: - Q-32000, RATIO 960:1, ADVANCED
HANDWHEEL SIZE: - W700
MTG THREADS/KEYWAYS: - METRIC THREAD
BORE, SHAFT AND KEY SIZE: - Ø90 mm
PCD: - F35
(W/LOCKING KIT)
Verwandte Produkte