

PRO GEAR, Q SERIES GEAR KIT Q-16000, RATIO 648:1, MARINE HW700
Teilenummer: ISV-1017110
Stck.:
GEAR KIT
FIGURE NO./TYPE: - PRO GEAR, Q SERIES
MODEL: - Q-16000, RATIO 648:1, MARINE
HANDWHEEL SIZE: - HW700
MTG THREADS/KEYWAYS: - METRIC THREAD
BORE, SHAFT AND KEY SIZE: - Ø75 mm
PCD: - F30
(W/LOCKING KIT)
Verwandte Produkte