

PRO GEAR, Q SERIES GEAR KIT Q-800, RATIO 40:1, MARINE HW300
Teilenummer: ISV-1017128
Stck.:
GEAR KIT
FIGURE NO./TYPE: - PRO GEAR, Q SERIES
MODEL: - Q-800, RATIO 40:1, MARINE
HANDWHEEL SIZE: - HW300
MTG THREADS/KEYWAYS: - METRIC THREAD
BORE, SHAFT AND KEY SIZE: - Ø25 mm
PCD: - F10
(W/LOCKING KIT)
Verwandte Produkte