Ventile und Armaturen
HIGH TEMPERATURE SEAL KIT SPAREPARTS VANESSA 30K TRIM STYLE 2, NITRONIC 50 SOLID + SWG AISI 316


HIGH TEMPERATURE SEAL KIT SPAREPARTS VANESSA 30K TRIM STYLE 2, NITRONIC 50 SOLID + SWG AISI 316
Teilenummer: ISV-1109854
Stck.:
SPAREPARTS VANESSA
M200D2CEA0
TYPE: HIGH TEMPERATURE SEAL KIT
FIGURE: 30K
TRIM/MATERIAL: TRIM STYLE 2, NITRONIC 50 SOLID + SWG AISI 316
SIZE: DN200 / NPS 8
MAX Dp 110 Bar
KIT INCLUDED
SEAL RING - NITRONIC 50 SOLID (QTY : 1)
DISK SPRIRAL WOUND GASKET - AISI 316 + GRAPHITE (QTY : 1)
PACKING - GRAPHITE (QTY : 1)
BOTTOM/BONNET SPRIAL WOUND GASKET - AISI 316 + GRAPHITE (QTY : 2)
Verwandte Produkte