Ventile und Armaturen
BASIC SEAL KIT SPAREPARTS VANESSA 30K TRIM STYLE 1, UNS S31803 LAMINATED + SWG AISI 316


BASIC SEAL KIT SPAREPARTS VANESSA 30K TRIM STYLE 1, UNS S31803 LAMINATED + SWG AISI 316
Teilenummer: ISV-1183337
Stck.:
SPAREPARTS VANESSA
M100B1AAA0
TYPE: - BASIC SEAL KIT
FIGURE: - 30K
TRIM/MATERIAL: - TRIM STYLE 1, UNS S31803 LAMINATED + SWG AISI 316
SIZE: - DN100 / NPS 4
MAX Dp 25 Bar
KIT INCLUDED
SEAL RING - UNS S31803 LAMINATED + GRAPHITE (QTY : 1)
DISK SPRIRAL WOUND GASKET - AISI 316 + GRAPHITE (QTY : 1)
PACKING - GRAPHITE (QTY : 1)
BOTTOM/BONNET SPRIAL WOUND GASKET - AISI 316 + GRAPHITE (QTY : 1)
Verwandte Produkte