Ventile und Armaturen
BASIC SEAL KIT SPAREPARTS VANESSA 30K TRIM STYLE 1, 17/4 PH SOLID + SWG AISI 316


BASIC SEAL KIT SPAREPARTS VANESSA 30K TRIM STYLE 1, 17/4 PH SOLID + SWG AISI 316
Teilenummer: ISV-1500347
Stck.:
SPAREPARTS VANESSA
M450D1ADA0
TYPE: - BASIC SEAL KIT
FIGURE: - 30K
TRIM/MATERIAL: - TRIM STYLE 1, 17/4 PH SOLID + SWG AISI 316
SIZE: - DN450 / NPS 18
MAX Dp 110 Bar
KIT INCLUDED
SEAL RING - 17/4 PH SOLID (QTY : 1)
DISK SPRIRAL WOUND GASKET - AISI 316 + GRAPHITE (QTY : 1)
PACKING - GRAPHITE (QTY : 1)
BOTTOM/BONNET SPRIAL WOUND GASKET - AISI 316 + GRAPHITE (QTY : 1)
Verwandte Produkte