Ventile und Armaturen
BASIC SEAL KIT SPAREPARTS VANESSA 30K TRIM STYLE 2, HASTELLOY C276 LAMINATED + SWG HASTELLOY C276


BASIC SEAL KIT SPAREPARTS VANESSA 30K TRIM STYLE 2, HASTELLOY C276 LAMINATED + SWG HASTELLOY C276
Teilenummer: ISV-1501246
Stck.:
SPAREPARTS VANESSA
M150B2ABA0
TYPE: - BASIC SEAL KIT
FIGURE: - 30K
TRIM/MATERIAL: - TRIM STYLE 2, HASTELLOY C276 LAMINATED + SWG HASTELLOY C276
SIZE: - DN150 / NPS 6
MAX Dp 25 Bar
KIT INCLUDED
SEAL RING - HASTELLOY C276 LAMINATED + GRAPHITE (QTY : 1)
DISK SPRIRAL WOUND GASKET - HASTELLOY C276 + GRAPHITE (QTY : 1)
PACKING - GRAPHITE (QTY : 1)
BOTTOM/BONNET SPRIAL WOUND GASKET - HASTELLOY C276 + GRAPHITE (QTY : 1)
Verwandte Produkte