Molten Salt Valves
Achieve unmatched reliability and thermal efficiency for molten salt applications in solar power generation.
Managing Heat, Efficiency and Reliability
Molten salt technology has emerged as an innovative and efficient method for storing and transferring thermal energy in concentrated solar power (CSP) plants. By enabling energy storage at temperatures exceeding 600°C (1112°F), molten salt systems allow solar facilities to generate electricity even when the sun isn’t shining.
However, the extreme operating conditions of molten salt that include high temperatures, corrosive properties, and the risk of solidification pose significant challenges for valve performance. Traditional globe valves often suffer from heat loss, external leakage, and complex insulation requirements, leading to increased maintenance and energy consumption.
Superior Valve Technology for Molten Salt
Emerson’s Vanessa Series 30,000 Molten Salt Valves are engineered to overcome these challenges. Featuring a compact, buttweld body design that integrates seamlessly with piping systems, Vanessa Triple Offset Valves minimize thermal dissipation and eliminate inner cavities that can cause salt solidification. With reinforced external leakage barriers, zero bolted connections, and materials selected for high-temperature resilience, these valves achieve safe, efficient and reliable operation across the entire molten salt circuit, from receiver towers to storage tanks and heat exchangers.
Solar Power Generation Processes
There are a number of methods available to generate solar power at large scales. Two of the most prominent methods are via central receiver and parabolic trough. Both of these methods employ molten salts to store thermal energy and transfer heat.
Central Receiver System
Videos for Molten Salt Valves

Vanessa Triple Offset Valves – Overview
Vanessa Triple Offset Valves – Overview
Triple Offset Valves Design
Vanessa Triple Offset Valve Ease of Maintenance
Improve Plant Safety Using Triple Offset Valves
Recommended Molten Salt Valves
The following products can offer significant advantages over conventional valve designs in terms of tight shutoff capabilities, compact design and heat loss.
Loading...
Frequently Asked Questions for Molten Salt Valves
Molten salt operates at extremely high temperatures, up to 600°C (1112°F), and is highly corrosive. It can solidify if not properly managed, leading to blockages and system failures. These conditions demand specialized valve designs that prevent heat loss, eliminate internal cavities, and resist corrosion.
Emerson’s Vanessa Series 30,000 Triple Offset Valves feature a compact, buttweld body that integrates with the pipeline to minimize thermal dissipation. Their triple offset design eliminates rubbing, ensures zero leakage, and prevents salt solidification by removing internal cavities and reducing external leak paths.
Yes. In central receiver systems, these valves control and isolate hot and cold molten salt flows across tanks, heat exchangers, and pumps. In parabolic trough systems, they manage similar applications at lower temperatures (around 400°C) using carbon steel materials.
Vanessa molten salt valves use Thermiculite® packing to resist oxidation, Kalrez® O-rings for sealing integrity, and a live load packing device for added protection. Their metal-to-metal sealing and flange-free design ensure long life, minimal maintenance, and superior performance under extreme conditions.