Fallback image
Product Image

Anderson Greenwood Amal LIR/LIRE In-line Deflagration Flame Arrester

In-line deflagration flame arresters designed to prevent the propagation of subsonic flames

Caratteristiche principali

  • Concentric and eccentric model variants available.
  • Fabricated housings.
  • Advanced crimped stainless steel element construction as standard. Other materials available.
  • Mounted vertically or horizontally.
  • Uni-directional.
  • Can be used in combination with a Marvac pressure/vacuum valve.
  • Independently tested and certified.
  • Manufactured to ISO 9001:2008.