Fallback image
Product Image

Anderson Greenwood Amal IRDB/IRDBE Flame Arrestors

In-line detonation flame arresters designed to prevent the propagation of supersonic flames

Caratteristiche principali

  • Concentric or eccentric model variants available.
  • Fabricated construction.
  • Replaceable elements.
  • Advanced crimped stainless steel element construction as standard. Other materials available.
  • Can be positioned anywhere within the pipeline.
  • Bi-directional.
  • Designed for unstable detonation.
  • Independently tested and certified.
  • Manufactured to ISO 9001:2008.