Fallback image
Product Image

Anderson Greenwood Whessoe 4130A Pressure and Vacuum Relief Valves

Weight or spring loaded pressure relief valves with a wide variety of material and sizing options that vent to atmosphere

Caratteristiche principali

  • Weight or spring loaded models available.
  • Choice of body materials.
  • Stainless steel removable seats.
  • Low ambient temperature version available.
  • Full flange.
  • ANSI and DIN flanges.
  • Self draining body.