Fallback image
Product Image

Fisher™ 92EZ Steam Pressure Reducing Valve

The 92EZ Steam Pressure Reducing Valve (PRV) establishes the industry benchmark for steam pressure control. Expertly engineered for precision and stability, it excels in challenging, dirty operating environments. Its durable design ensures dependable performance, offering decades of continuous operation. Widely utilized as a main pressure reducing valve, it is integral to industrial process heating applications including heat exchangers, evaporators, digesters, and reactors. Aimed at reducing operational complexity, the 92EZ steam PRV is available in a variety of configurations to meet the diverse needs of industries ranging from institutional utilities and food & beverage plants to chemical facilities and pharmaceutical operations.

Caratteristiche principali

  • Performing 3-minute trim maintenance using the Drop-In-Trim-Kit
  • Enabling hassle-free diaphragm maintenance by isolating spring tension
  • Strengthening turndown versatility with Stem-Seal design
  • Ensuring reliable operation in dirty steam with Pilot Bellows Stem Guide
  • Withstanding up to 550 psig inlet pressure with robust construction
  • Controlling up to 250 psi differential for stable performance
  • Improving speed of response with two-path control
  • Extending service life with Stellite-hardened seat options