Fallback image
Product Image

Fisher™ D2 Angle Control Valve

The Fisher D2 Angle valve is ideal for use as a dump valve on gas separators and scrubbers. It is also well-suited for other high-pressure applications in natural gas production, compression, and processing.

Caratteristiche principali

  • Angle valve with 1 NPT and 2 NPT end connections.
  • Features a CL900 (2250 psig) pressure rating.
  • FloPro field selectable flow rate for 1/4, 3/8, and 1/2 inch port size.
  • Solid Alloy 6 erosive service trim.
  • Has a full 2250 psig pressure drop capability.