Fisher™ DMA-ML4 Mechanically Atomized Desuperheater
Caratteristiche principali
- Accurate temperature control near saturation. Optimized spray pattern with optional AF nozzle technology allows for a wide operating range to achieve optimal mixing and quick vaporization at all flowing conditions.
- Nozzles can be easily removed, maintained, or replaced without having to replace the entire unit.
- Piping configuration limits face-to-face availability.
- DMA and DMA/AF desuperheaters can be located wherever is convenient in the pipeline.
- Nozzles capable of providing low to moderate amounts of spraywater to cool steam to required temperature.