Fallback image
Product Image

KTM Series EB1A JIS Flanged Floating Ball Valve

The KTM Series EB1A floating ball valve is designed in compliance with stringent Japanese standards. It is designed with a two piece, split body with JIS flanged connections suitable for process applications and is available in both standard and fire-safe configurations.

Caratteristiche principali

  • Two-piece split body valve design with JIS flanged connections and full compliance to JIS flange specifications
  • Blow-out proof stem design
  • Lip design (cantilever type seat) at seat area to deliver enhanced seat durability
  • Adjustable packing glands for resealing stem packing without valve disassembly
  • Anti-static design according to ISO 17292
  • API 598 compliant bidirectional valve with reliable tight shut-off
  • Design fire type-tested as per ISO 10497:2022 / API 607 8th Edition
  • Fugitive emissions performance certified ISO 15848-1 Class BH C03
  • SCS13A and SCS14A body materials (please consult factory for other materials)