Fallback image
Product Image

Sempell Linear Variable Differential Transducer (LVDT) Model N-LVDT

Sempell N-LVDT is a linear valve position transmitter for nuclear applications. LVDT stands for Linear Variable Differential Transducer. This instrument is mounted on a linear sliding stem valves and it is designed with two (2) main components, a travel sensor with three (3) different sizes, and a common electronic component designed into a rack able controller.

Caratteristiche principali

  • Protective metal conduit
  • Hermetically sealed
  • Analog output and USB interface
  • High resolution
  • High dynamics
  • High noise immunity
  • No organic material
  • Temperature compensation