Sempell Nuclear Model PSRV Pressurizer Safety Relief Valves
Caratteristiche principali
- Extremely high sealing force, ensuring leak tightness up to the set pressure.
- Very precise reproducibility of set pressure and small operating pressure differences, accuracy of pilot set pressure opening value with repeats better 1%.
- All parts essential for function are kept at operating temperature, thus no thermal shock.
- The disc piston is the only moving part in the main valve, providing reduced maintenance.
- Low or high pressure in-situ test during operation to preventive maintenance.
- Compact design from forged stainless steel.