image-[object Object]
Product Image

Varec 5910B and 5920B Series Relief Valve with Flame Arrester

These units combine the high flow capacity of a pressure and vacuum relief valve with an easy-to-maintain flame arrester for maximum protection and reliable operation

Caratteristiche principali

  • Oversized pressure and vacuum ports.
  • Oversized flame arrester bank assembly for minimum pressure drop.
  • Replaceable and interchangeable pressure and vacuum seat rings.
  • ‘All-weather’ coating option available for valve seats and guides.
  • Vent to atmosphere or pipe-away models.
  • Large flow capacity allows use of smaller size.
  • Easy maintenance.
  • Application flexibility for either weather or emissions considerations.
  • Reduced number of spare parts required.