Fallback image
Product Image

Anderson Greenwood Amal IRQ/IRQE In-line Deflagration Flame Arrester

In-line deflagration flame arresters designed to prevent the propagation of subsonic flames

Principais características

  • Concentric and eccentric model variants available.
  • Fabricated construction.
  • Replaceable elements.
  • Advanced crimped stainless steel element construction as standard. Other materials available.
  • Mounted vertically or horizontally.
  • Bi-directional.
  • Can be used in combination with a pressure/vacuum valve.
  • Independently tested and certified.
  • Manufactured to ISO 9001:2008.