Fallback image
Product Image

Bettis-GH Series Gas Hydraulic Valve Operator

High-pressure pipeline scotch yoke valve actuator that automates valves on gas transmission pipelines where there are no pneumatic or hydraulic supply lines available.

Principais características

  • Controls high pressure natural gas pipelines in remote locations and under severe climatic conditions
  • All models have zero leak pistons and rod seals with materials selected to suit application
  • Many control system options are available including remote control, high/low shutoff and line break
  • Backed by a five-year material and workmanship warranty
  • Converts linear motion to rotary motion, with breakaway torques from 5,000 (565 Nm) to 6,000,000 lbs-in (678,000 Nm)
  • Standard light weight cast aluminum drive cases with optional ductile iron or cast steel cases available