Fallback image
Product Image

Bettis RTS CM Compact Multi-turn Electric Valve Actuator

A non-intrusive intelligent compact multi-turn electric actuator for ON/OFF and Process control applications. The robust and compact design offers continuous modulation with configurable speed options that are widely used on valves for oil & gas, power, chemical, HVAC, and water and wastewater industries.

Principais características

  • Compact & Light weight with corrosion protection
  • Intelligent and non-intrusive
  • On/Off (S2/Class A&B) and Continuous modulation (S9/Class D)
  • Up to 47 lbf-ft (64 Nm) Electric adjustable torque
  • Adjustable speed (1-72 rpm)
  • Brushless DC motor technology
  • Position resolution 0.1%
  • Rotatable in 90 degree steps control cover with remote mounting option
  • Local User Interface with wireless Bluetooth® control capability for configuration, monitoring and diagnostics
  • Optional PID control