Fallback image
Product Image

Enardo™ IL Series Threaded In-Line Flame Arrestors

Enardo Threaded In-Line Flame Arrestors are typically used for end-of-line and near end-of-line applications when the system operating pressure is near atmospheric levels, and when there is minimal probability of a flame stabilizing on the flame arrestor element for an extended period. Typical applications include small fuel-assist lines, waste gas and small instrumentation lines.

Principais características

  • Maximum Flow
  • Low Pressure Drop
  • Easy Cleaning
  • Less Clogging
  • Less Maintenance
  • Single Element Design
  • Bi-Directional
  • Available with ANSI, DIN and JIS Flanges