Fallback image
Product Image

Fisher™ 1010 Electric Actuator Mounting System

The Fisher 1010 Electric Actuator Mounting System allows the integration of an ISO 5210 compliant electric actuator to a Fisher sliding-stem valve. The Fisher 1010 system includes a cast yoke, valve stem connector, actuator rod adaptor, travel scale, and spacers required to accommodate ISO 5210 mounted actuators.

Principais características

  • Versatile ISO 5210 Mounting — The 1010 mounting system offers the ability to mount ISO 5210 compliant electric actuators to Fisher valves with standard stems. The Fisher 1010’s cast yoke is machined to fit the valve bonnet and can comply with ISO 5210 F07, F10, F12, and F14 mounting styles, providing flexibility in electric actuator selection.