Fallback image
Product Image

Fisher ARMOR™

The Fisher ARMOR is a remote monitoring device that is configurable to serve as a regulator monitoring solution or a station monitoring solution. The Armor unit offers flexible measurement options, including 2 or 3 pressure points, remote travel monitoring, and discrete monitoring. It communicates through various channels, such as cellular connectivity with DeltaV™ SaaS, Ethernet, and Bluetooth® connectivity with a dedicated app.

Principais características

  • Provides real-time diagnostics and analytics for both pressure and travel.
  • The only device capable of monitoring both pressure and travel, offering a comprehensive view of system performance.
  • Designed for ease of use, enhancing productivity by minimizing the time and effort required for monitoring
  • Adaptable to various applications, improving reliability and safety in operations.
  • Balances the frequency of data polling and scanning with battery life, ensuring long-term operation.
  • Mobile App offers convenient access to data and insights on the go, enhancing flexibility and responsiveness.
  • Offers a complete package of hardware, software, and service, ensuring seamless integration and support.