Fisher™ DMA/AF-1D-HTC Desuperheater
Principais características
- An integral thermal liner inside the desuperheater body pipe reduces the potential for thermal shock when cool water is introduced.
- Optimized spray pattern with AF nozzle technology allows for a wide operating range to achieve mixing and quick vaporization at all flowing conditions.
- Nozzles can be easily removed, maintained, or replaced without having to replace the entire unit.
- The nozzle mount for the DMA/AF-HTC is engineered to minimize the potential for excitation due to vortex shedding and flow induced vibration.
- Multiple nozzle configurations are available to provide medium to large amounts of spraywater to cool steam to the required temperature.
- Uses a forged construction, optimized to move weld joints away from high stress regions.