Fisher™ easy-e™ EWNT Control Valve
Principais características
- ENVIRO-SEAL™ packing systems provide an improved stem seal to help prevent the loss of process fluid. The ENVIRO-SEAL packing systems feature PTFE, Graphite ULF, or Duplex packing with live loading for reduced packing maintenance.
- Expanded end connections of EW series valve bodies may reduce the need for line swages, while accommodating oversized piping arrangements used to limit fluid flow velocities.
- NPS 12x8 CL900 EW series valve bodies with buttwelding end connections are capable of increased ASME ratings, called Intermediate Standard Ratings.
- Rugged cage guiding provides high valve plug stability, which reduces vibration and mechanical noise.
- Streamlined flow passages provide excellent capacities and flow.
- NPS 4x2 to 12x8 valves are available with dimensions specified by EN/DIN standards.