Fisher™ Vee-Ball™ V300 CAV HEX Flanged Control Valve
Principais características
- Flanged body design eliminates exposed line flange bolting, reduces alignment and installation time, and promotes secure valve installations and piping integrity.
- The solid HD ball seal construction provides long service life in demanding applications.
- Precise contouring of the Vee-Ball provides a modified equal percentage flow characteristic.
- Materials are available for applications involving sour liquids and gases. These constructions comply with NACE MR0175-2002, MR0175-2003, MR0103, and MR0175/ISO 15156.
- Ball seal inspection and replacement is done at the valve body inlet, without removing the actuator or disassembling the valve.
- The one-piece valve body improves structural integrity of the pressure boundary by eliminating leak paths that could be caused by the gaskets in two-piece, bolted valve designs.