Fallback image
Product Image

Keystone Figure 427 Chain Wheel

Manually operated chain wheel for gear actuated valves. This product is only available in Asia, Europe, Midle East and Pacific.

Principais características

  • Chain wheel actuators are normally used for operating valves located overhead or out of reach.
  • Chain wheels can be fitted on any manually operated knife gate valve instead of a handwheel.
  • They can also be supplied with bevel gear operators as an alternative means of manual actuation.
  • Chain wheels are of rugged S.G. Iron construction and are available in a number of different sizes.