Fallback image
Product Image

Kunkle Valve Model 140 Safety Relief Valves

Stainless steel liquid relief valve with a side outlet suitable for a variety of applications up to 300 psig (20.7 barg)

Principais características

  • Compact design requires minimum installation space.
  • Angle lapped seat provides tight shutoff.
  • Tested and inspected for pressure setting and leakage.
  • Female NPT inlet option available.
  • 50 psig (3.45 barg) maximum back pressure[1].