Fallback image
Product Image

Kunkle Valve Models 71S, 171, 171P and 171S Safety Relief Valves

Extra‑heavy, rugged non‑code liquid relief valves. Multiple models are available for specific applications.

Extra heavy, rugged construction non-code liquid relief valves with a variety of model options to meet specific applications

Principais características

  • Suitable for back pressure to 50 psig (3.45 barg)
  • Seats lapped for optimum performance.
  • Spherical pivot between disc and spring corrects misalignment and compensates for spring side thrust.
  • Stainless steel springs.
  • Tested and inspected for pressure setting and leakage.
  • All SS 316 model 171S suitable for sanitary applications, depending on requirements.
  • Beveled seats lapped for  tight shut-off.