Fallback image
Product Image

Sempell Dewrance Reheater Isolating Device

These valves provide the facility for hydrostatic test, inspection access, chemical clean and steam blow procedures, yet provide a low pressure loss when in normal service.

Principais características

  • Minimal parts with full bore seat for optimum performance and low pressure drop
  • Simple isolating closure with one jacking stud
  • Improved performance
  • Low cost isolating device
  • Simple method of isolation with full bore, low pressure drop
  • Ability to enter pipe system through cover for steam purge (chemical clean)
  • Pressure seal bonnet design gives maximum reliability with minimum maintenance
  • No replacement parts required (other than pressure seal)