Fallback image
Product Image

Sempell Model VR500 High Pressure Check Valve

Designed for use in high temperature and high pressure systems wherever a reverse flow has to be avoided.

Principais características

  • Piston type check valve
  • Body made of forged steel
  • Wear resistant stellite body seat
  • Separated guiding bush
  • Return spring
  • Low pressure loss
  • Easy maintenance
  • Code compliance with ASME B16.34 and PED