Fallback image
Product Image

Sempell Model VA400 High Pressure Isolation Valves

An economical optimized globe valve to isolate high temperature and pressure systems

Principais características

  • T-pattern globe type
  • One-piece die-forged body design
  • Wear resistant stellite body seat
  • Robust and optimized design with limited number of components
  • Visual position indicator
  • Non-rotating stem
  • Handwheel or automated option
  • Double bearings for low actuation forces
  • Code compliance with ASME B16.34 and PED