Fallback image
Product Image

Varec 42 Series Sampling and Gauging Hatch Covers

Lockable covers designed to provide quick access to tanks for product gauging, temperature measurement and sampling

Principais características

  • Non-sparking design.
  • Corrosion resistant 356 HT aluminum construction as standard.
  • Choice of NBR, PTFE and FKM seat inserts.
  • Lockdown device allows for a gas-tight seal up to 3 psig (20.7 kPa).
  • Ergonomically friendly handwheel with padlock feature to prevent unauthorized tank access.
  • Safety foot pedal frees operator’s hands while gauging or sampling the tank contents.
  • Once open, the cover can remain open for ease of use.
  • Optional steel base available for welding to the tank roof.