Fallback image
Rosemount Spare Part 00249-2610-0003

Kit Rosemount™, Adaptador LCD e parafusos de reposição

Número da peça: 00249-2610-0003

Qtd:

Número da peça: 00249-2610-0003

Principais características

  • Measures multiple variables and standardizes on a single model number for streamline process and cost-efficiency
  • Reduces costs by eliminating the need for stacked transmitters and additional wiring
  • Primary elements available as assemble-to options for simple installation and commissioning
  • Multivariable design reduces pipe penetrations, impulse piping and connection systems for cost-savings
  • Callendar-Van Dusen sensor matching improves temperature accuracy enabling best-in-class flow calculations
  • All-welded, SuperModule™ design offers industry-leading accuracy in harsh environments and applications • Engineering Assistant Software allows for configuration in two easy steps