Fallback image
Product Image

Rosemount™ High Purity pH Panel

Número da peça: 00390-7101-0001

Qtd:

The Rosemount high purity pH panel provides accurate and low maintenance measurement of pH in high purity water applications when combined with the Rosemount 3900/3900VP general purpose pH/ORP sensor. The panel regulates sample flow, eliminating flow sensitivity. Using the low flow controller and sensor, maintenance is reduced and the set-up lessens electrolyte depletion, prolonging sensor life and reducing water usage.
Part Number: 00390-7101-0001

Principais características

  • Reliable measurement when combined with Rosemount 3900/3900VP general purpose pH sensor
  • Regulates sample flow, eliminating flow sensitivity while minimizing water usage
  • Simple installation
  • Calibrate without shutting the system or flow off