Fallback image
Rosemount™ 105D Data Center Liquid Analysis Panel Systems

Rosemount™ 105D Industrial Liquid Panel Systems

Standardized liquid analysis panel simplifying system design and installation for consistent monitoring.

Rosemount™ 105D Industrial Liquid Panel Systems provide a standardized approach to liquid analysis for data center cooling loops and coolant-monitoring applications. Pre-engineered with stainless steel construction and integrated sample-handling components, the panels help simplify installation, reduce custom panel design requirements and support consistent monitoring of critical liquid parameters. Available configurations support pH, ORP, conductivity, dissolved oxygen, free chlorine, ozone, and glycol percent measurement strategies. By combining Rosemount transmitters, sensor connections, tubing, low-flow cells, isolation valves, pressure regulation and flow indication into a repeatable panel architecture. Rosemount 105D helps data center operators, OEMs and system integrators gain visibility into coolant condition and respond to chemistry changes that may impact cooling performance. Installed transmitters and sensors carry their own product and hazardous-area approvals.

Principais características

  • Standardized panel design helps reduce custom engineering and ordering complexity.
  • Factory pre-wired and pre-plumbed panels reduce field wiring, plumbing and commissioning time.
  • Multiple measurement options help monitor coolant chemistry and fluid condition.
  • Stainless steel construction supports demanding cooling-loop environments.
  • Repeatable architecture helps to scale across data center projects.
  • Continuous liquid analysis helps teams identify chemistry changes before they affect cooling performance.
  • Up to two Rosemount 1056/1058 transmitters and up to four sensors across six parameters — pH, ORP, conductivity, dissolved oxygen, free chlorine/ozone and glycol %.