Fallback image
Fallback image

Vídeos

Rosemount 319 Compact Flushing Ring 8 hole 6x6x300

Rosemount™ 319 Flushing Rings

Rosemount 319 Flushing Rings with integrated valves enable residue removal from diaphragm seals without disconnecting from flanges, reducing downtime, labor and parts management for improved

Rosemount 319 Flushing Rings with integrated valves lets you remove residue build up from diaphragm seals without disconnecting them from process flanges. Less downtime, less labor and less parts to manage.

Principais características

  • Less labor, faster installations
    • Pre-assembled - no need for multiple vendor piece parts.
    • Factory leak tested for reliable in-field performance.
    • Fast maintenance for substantial process uptime.
  • Drastically Reduces Maintenance time
    • A simple way for maintenance staff to safely vent or drain excess pressure in the line.
    • A convenient method to access process fluid for sampling.
    • Can calibrate against a known pressure without disassembling the instrument connection.
  • Works with nearly any process type