Rosemount™ 3491 Controlador - Padrão
Principais características
- Specification|Features|DocumentsDrawings
- Wizard assisted programming, with password protection to prevent unauthorized access
- Pre-programmed tank shapes, flow algorithms, and control routines simplify configuration
- Tough weatherproof wall mount enclosure for internal and external mounting
- Compatible with HART 5, 6, and 7 transmitters
- Bright LCD display of measured value and input/output status