Fallback image
Rosemount™ IO-Link Assistant

Rosemount™ IO-Link Assistant

Número da peça: FB-5401

Qtd:

Part Number: FB-5401

Principais características

  • Parameter setting is available online and offline for Rosemount IO-Link Masters and devices
  • Supports Rosemount IO-Link enabled devices, including the Rosemount 326L Level Transmitter, Rosemount 326T Temperature Transmitter, Rosemount 327T Temperature Transmitter, and Rosemount 1408H
  • Save and load parameter settings in and from a file
  • Simultaneously write parameters to multiple transmitters or devices