Fallback image
Rosemount Oxymitter Replacement Flue Gas Oxygen Probe

Rosemount™ Oxymitter™ 4000 Replacement Probe for Hazardous Areas

Ensures safe, reliable operation up to 1300 °F (1922 °F with bypass/jacket), with advanced diagnostics, fast T90 response, and long-term stability for efficient combustion performance.

Repair your Rosemount Oxymitter 4000 In Situ Oxygen Analyzer for hazardous areas with our replacement probe. The replacement probe operates at process temperatures up to 700 °C (1300 °F), providing a fast response with high accuracy and reliable efficiency.

Principais características

  • Outstanding accuracy
  • Electronics mounted to probe or separate
  • Optional Xi advanced electronics
  • Large backlit LCD display
  • Advanced software features
  • Wireless - via THUM™ Adaptor
  • Adaptable to any existing O2 probe installation
  • Advanced sensor diagnostics: alarm indicates when calibration is recommended
  • Optional explosion-proof ratings: see PDS 106-340.C01
  • Digital HART® or FOUNDATION™ fieldbus communications: AMS/PlantWeb® compatible
  • Fully field-repairable
  • Variable probe insertion option