Fallback image
Rosemount™ Universal Mount for Corrosion and Erosion Monitoring

Rosemount™ Universal Mount for Corrosion and Erosion Monitoring

Número da peça: PERMA-2009-0001

Qtd:

Continously monitor for corrosion and erosion in high temperature applications without the need for welded studs using for the Rosemount Wireless WT210 Corrosion and Erosion Transmitter with the Universal Mount. This easy to install mounting style eliminates the hassle and high costs associated with welding, as well as the process shutdown required to install the transmitter, while providing you with accurate and reliable corrosion and erosion risk and asset health data directly to your control room.

Principais características

  • Quick and easy to install by mounting the transmitter in the measurement location and deploying the magnetic housings to the measurement surface
  • Non-intrusive mounting style allows for installation without a process shutdown
  • Avoid welding studs or using epoxies or couplants to install the transmitter
  • Retrofit or move your corrosion measurement quickly and without any issue
  • Maintenance free for up to 9 years (based on power module life)