Ensure Your Capital Projects Are On-Time and On-Budget

The complexity of today’s capital projects is causing an endemic loss of value and confidence. Projects are larger, more technical and running at a faster pace than ever before.

Fallback image

Enable Top Quartile Performance in Capital Projects

Optimize Projects is our transformational approach to enabling top quartile performance in capital projects by digitally transforming your project through modern project management strategies, innovative engineering practices and digital technologies. Our project execution approach delivers solutions that eliminate costs, reduces complexity, and accommodates change to improve capital efficiency and deliver more reliable project schedules.

Levers for Transforming Capital Projects

Fallback image
icon
Eliminate Cost

Through innovative engineering practices and design, you can wipe up to 10% of project costs off the ledger.

icon
Reducing Complexity

Standardize and maintain automation project specifications to meet deadlines.

icon
Expert Partnering

Early collaboration not only delivers optimized projects, but will better ensure attaining long-term operational objectives.

icon
Accommodating Change

Project changes are inevitable. With the right strategy, designed early, you can absorb changes without impacting the schedule.

The Path for Improved Project Execution Starts with Early Collaboration

By collaborating early during engineering and design studies, we help you define your automation and project strategy goals laying the foundation for a successful project startup and operational excellence throughout your plant’s lifecycle. Here are some realized benefits:

Fallback image
icon

50-60% reduction in hardware design steps

icon

80% elimination of hardware/software FAT hours

icon

90% elimination of system hardware and loop drawings

 

icon

30-40% reduction in engineering hours

icon

15-25% shorter instrumentation and control project schedule

icon

30-40% lower total installed costs

 

Fallback image

Transform Your Capital Projects with Strategic Automation

Automation is the smallest investment of a project but it brings a significant impact to ensuring your project is on-time, and on-budget. Automation by nature of being in every pipe, touching every piece of process equipment, integrating all pieces to work as a process plant can play a vital impact on the economics of the project. It’s also the last piece in the puzzle of building these large facilities so it can have a big impact on schedule. 

Digital Tools & Technologies

Proven Results

Media & Case Studies

Designed for a Lifetime of Performance