Fallback image
Product Image

IRDH Series Detonation Flame Arrester

A flame arrester protects the pipeline from accidental ignition of vapor within the process. It is designed to stop the propagation of flame from external sources. The IRDH Series Flame Arrester is used in applications with supersonic flames mounted in process or vent lines. They are designed to be installed anywhere in the piping system.

Características clave

  • Replaceable element assembly for inspection and maintenance
  • Detonation arrestors can be installed anywhere within the pipeline
  • Fabricated construction for size. DN 15 to 150 / 1/2 to 6 in.
  • Advanced crimped stainless steel element construction as standard. Other materials available
  • Bi-directional
  • Independently tested and certified
  • Manufactured and tested to ISO/IEC 80079-49 and GB/T13347