Fallback image
Product Image

Fisher™ 525 Manual Pneumatic Override

The Fisher 525 Manual Pneumatic Override (MPO) allows an operator to manually open and close a control valve. This allows the operator to take manual control of the valve locally. The MPO is installed between a valve positioner or controller and pneumatic actuator, allowing an operator to switch between instrument control or manual control of a control valve.

Características clave

  • Local manual control of valve.
  • Compatible with a wide array of pneumatic actuators.
  • Built-in lock out/tag out features for safety.